text.skipToContent text.skipToNavigation

Medium-Pressure Tube Fittings — Unions — 90° Elbows

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Medium-Pressure Tube Fittings — Unions — 90° Elbows

The Swagelok FK series medium-pressure tube fitting offers a leak-tight gas seal and vibration resistance in applications up to 20 000 psig (1378 bar). Available in 316 stainless steel, super duplex alloy 2507, or alloy 625 material.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12FK0-9 316 Stainless Steel 3/4 in. Swagelok® Medium-Pressure Tube Fitting 3/4 in. Swagelok® Medium-Pressure Tube Fitting View Product
SS-4FK0-9 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Swagelok® Medium-Pressure Tube Fitting View Product
SS-6FK0-9 316 Stainless Steel 3/8 in. Swagelok® Medium-Pressure Tube Fitting 3/8 in. Swagelok® Medium-Pressure Tube Fitting View Product
SS-8FK0-9 316 Stainless Steel 1/2 in. Swagelok® Medium-Pressure Tube Fitting 1/2 in. Swagelok® Medium-Pressure Tube Fitting View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.